IESNA:LM-63-2002
[TEST]P955155
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26772
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3141.2 3933 4648.9 5203.1 5655 5910.6 6030.9 6073.7 6290.7 6755
7522 8490.7 9444.3 10205.7 10871.9 11479.9 11864.1 11962.2 11725.9 11127.5
9919.7 7831.5 6464.8 5414.5 4288.2 3016.8 1983.1 1390.2 1084.8 937
849.9 714.5 605.3 210.1 102.3 16.6 0
3141.2 3960.7 4683.5 5247.3 5661.9 5942.4 6086.1 6126.2 6305.9 6724.6
7433.5 8382.9 9318.5 10106.2 10779.3 11387.3 11843.4 12007.8 11857.2 11350
10341.2 8412 6726 5648.1 4535.6 3289.1 2162.8 1459.3 1119.4 970.1
858.2 725.5 610.8 259.8 109.2 20.7 0
3141.2 3926.1 4635.1 5204.4 5648.1 5970.1 6148.3 6224.3 6365.3 6741.2
7345.1 8188.1 9086.4 9878.2 10518.1 11029.4 11508.9 11742.5 11683.1 11278.1
10466.9 9141.6 7287.1 5993.5 4889.4 3681.5 2458.5 1633.5 1207.8 1003.3
885.8 771.1 660.6 504.4 257 30.4 0
3141.2 3926.1 4614.4 5182.3 5656.3 6019.8 6263 6390.2 6522.8 6813
7262.2 7915.8 8692.5 9437.4 10037.2 10529.1 10942.3 11276.8 11366.6 11233.9
10746.1 9840.9 8569.5 7064.6 5648.1 4389.1 3069.3 1965.1 1340.5 1019.9
880.3 764.2 652.3 519.6 364.8 142.3 0
3141.2 3810.1 4477.5 5060.7 5561 6003.2 6355.6 6589.2 6738.4 6967.8
7341 7820.5 8441 9072.5 9640.5 10129.7 10527.7 10881.5 11133 11200.8
11066.7 10654.9 9856.1 8648.3 7237.3 5795.9 4318.6 2846.8 1788.3 1199.5
914.9 812.6 706.2 539 363.5 113.3 0
3141.2 3749.2 4351.8 4919.8 5444.9 5931.4 6373.6 6723.2 6960.9 7183.4
7462.6 7863.3 8327.7 8879.1 9434.6 9987.4 10457.3 10824.9 11102.6 11332
11510.3 11450.9 11200.8 10632.8 9651.6 8380.2 6745.3 5172.7 3478.4 2147.6
1393 952.2 689.6 417.4 210.1 55.3 0
3141.2 3633.2 4156.9 4691.7 5211.4 5721.3 6213.3 6651.4 7014.8 7306.4
7602.1 7925.5 8280.7 8722.9 9230.1 9805 10396.5 10967.2 11473 11918
12322.9 12767.9 12968.3 13092.7 13065 12501.2 11424.6 9709.6 7440.5 5040
2909 1510.5 771.1 445 217 74.6 0
3141.2 3544.7 3964.8 4423.6 4899 5348.2 5830.5 6299 6749.5 7147.5
7545.5 7914.5 8248.9 8609.6 8988.2 9394.5 9865.8 10399.2 10982.4 11601.5
12277.3 13247.4 14031 14509.2 15053.7 15447.5 15498.6 14969.4 13592.9 11365.2
8280.7 5344 2723.8 1111.1 396.6 77.4 0
3141.2 3385.8 3681.5 4024.3 4400.1 4798.2 5203.1 5603.8 6000.5 6408.1
6835.2 7230.4 7660.2 8109.3 8576.4 9044.9 9564.5 10147.7 10793.1 11524.1
12378.2 13673.1 14958.3 15838.6 16962.1 18284.7 19699.8 20643.7 20441.9 18541.7
14629.4 9484.4 4022.9 1228.6 386.9 80.2 0
3141.2 3358.2 3652.5 3967.6 4322.8 4698.7 5082.8 5465.6 5844.3 6228.5
6607.1 6999.6 7414.2 7863.3 8327.7 8810 9346.2 9939 10602.4 11358.3
12211 13581.9 14876.8 15830.3 17031.2 18472.6 20017.6 21001.6 20815 18794.6
14542.3 8892.9 3407.9 941.1 304 69.1 0
3141.2 3253.1 3405.1 3609.7 3857 4126.5 4398.8 4684.8 4980.6 5279.1
5580.3 5891.3 6205 6536.7 6893.2 7270.5 7685.1 8154.9 8721.5 9368.3
10156 11408.1 12357.5 13294.4 14437.3 15812.3 17103.1 17662.8 17078.2 14849.1
10961.7 6101.3 1759.2 369 123 27.6 0
3141.2 3175.7 3261.4 3384.4 3554.4 3738.2 3938.6 4144.5 4353.2 4575.7
4792.6 5001.3 5216.9 5431.1 5657.7 5896.8 6148.3 6453.7 6807.5 7266.3
7929.7 8753.3 9314.4 9941.8 10692.2 11510.3 12068.6 11873.8 10898.1 9068.4
6549.1 3351.2 1093.1 326.1 111.9 26.3 0
3141.2 3106.6 3119.1 3175.7 3268.3 3363.7 3489.4 3613.8 3736.8 3865.3
3977.3 4078.2 4162.5 4239.8 4293.7 4328.3 4362.8 4386.3 4425 4514.9
4730.4 4857.6 4881.1 4928.1 5001.3 5067.6 4886.6 4313.1 3495 2589.8
1760.6 997.8 500.3 211.4 102.3 35.9 0
3141.2 2961.5 2855.1 2799.8 2794.3 2816.4 2853.7 2895.2 2924.2 2942.2
2940.8 2906.3 2852.4 2776.4 2675.5 2552.5 2404.6 2251.2 2110.2 1979
1843.5 1723.3 1622.4 1539.5 1467.6 1394.4 1303.2 1180.2 1010.2 782.2
569.4 418.7 290.2 186.6 106.4 30.4 0
3141.2 2827.5 2632.6 2546.9 2526.2 2544.2 2582.9 2624.3 2645.1 2639.5
2610.5 2559.4 2484.8 2392.2 2284.4 2173.8 2059.1 1944.4 1831.1 1706.7
1581 1467.6 1384.7 1335 1315.6 1318.4 1315.6 1276.9 1181.6 1022.6
778 536.2 375.9 247.4 123 27.6 0
3141.2 2722.5 2487.5 2394.9 2399.1 2451.6 2509.6 2546.9 2549.7 2524.8
2476.5 2407.4 2325.8 2231.9 2132.4 2034.2 1930.6 1821.4 1709.5 1605.8
1527.1 1459.3 1413.7 1384.7 1359.8 1330.8 1285.2 1238.2 1180.2 1087.6
946.6 743.5 487.8 269.5 128.5 27.6 0
3141.2 2621.6 2379.7 2317.5 2356.2 2428.1 2484.8 2512.4 2501.3 2458.5
2392.2 2313.4 2222.2 2132.4 2037 1944.4 1880.8 1804.8 1709.5 1633.5
1582.3 1514.6 1408.2 1323.9 1268.6 1214.7 1159.5 1104.2 1054.4 1008.8
954.9 867.9 710.3 544.5 319.2 77.4 0
3141.2 2564.9 2323.1 2288.5 2354.9 2424 2480.6 2497.2 2470.9 2403.2
2321.7 2229.1 2129.6 2041.1 1965.1 1922.3 1871.2 1818.7 1767.5 1654.2
1553.3 1473.2 1393 1318.4 1241 1173.3 1106.9 1046.1 982.6 909.3
837.5 772.5 677.2 584.6 409.1 158.9 0
3141.2 2516.5 2287.1 2283 2356.2 2422.6 2472.3 2477.8 2437.8 2364.5
2271.9 2169.7 2078.5 1994.2 1937.5 1889.1 1826.9 1742.6 1668 1578.2
1509.1 1431.7 1355.7 1286.6 1228.6 1169.1 1105.6 1040.6 964.6 880.3
787.7 706.2 601.2 454.7 301.3 125.8 0
3141.2 2488.9 2269.2 2281.6 2361.8 2426.7 2470.9 2462.6 2411.5 2324.5
2216.7 2115.8 2030.1 1965.1 1934.7 1861.5 1748.2 1616.9 1564.4 1520.2
1441.4 1380.6 1328.1 1250.7 1192.6 1147 1087.6 1017.1 932.8 840.2
739.3 695.1 598.4 391.1 284.7 174.1 0
3141.2 2483.4 2258.1 2283 2363.1 2429.5 2469.6 2458.5 2396.3 2298.2
2189 2089.5 2005.2 1965.1 1918.2 1825.6 1659.7 1550.6 1522.9 1469
1399.9 1325.3 1254.8 1200.9 1167.8 1138.7 1084.8 1018.5 938.3 845.8
747.6 772.5 616.4 411.8 313.7 116.1 0
3141.2 2483.4 2256.7 2287.1 2364.5 2430.9 2468.2 2462.6 2401.8 2299.6
2189 2088.1 2003.8 1966.5 1914 1820 1647.3 1551.9 1529.8 1467.6
1395.8 1314.2 1256.2 1184.3 1174.7 1138.7 1083.5 1018.5 943.9 844.4
750.4 761.5 529.3 425.6 309.6 111.9 0
